nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 29–35 mm OD, 1" Pipe, 25 DN
Hover to magnify image or click to enlarge
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 29–35 mm OD, 1" Pipe, 25 DN
Catalog#: MFN035S6
Details
Application images
Resources
Video
Features
- Plastic washer prevents screws from falling out during installation
- Combo head bolt works with slotted, hex, or Phillips drivers
- Longer ears position the screw farther from the hanger, improving tool clearance when the screw is tightened
- Combination nut can be attached to M8 or M10 threaded rod, simplifying material handling
- Screw length has been optimized to accommodate an increased pipe range, reducing inventory
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.