Skip to main content

Please Select Your Country/Language Preferences

Syspend 180-Max Panel Coupling Horizontal Hover to magnify image or click to enlarge

Syspend 180-Max Horizontal Panel Coupling

Syspend 180-Max Horizontal Panel Coupling mounts a horizontal tube to the back of an enclosure or screen using Video Electronics Standards Association (VESA) mounting. The coupling has mounting holes drilled for standard VESA 75 and 100 flange sizes. It enables the enclosure to rotate 300 degrees and can be locked into a given position. The horizontal panel coupling has a safety stop and maintenance-free bearings.

Read more Read less Print This Page
Details

Features

Specifications

Material Aluminum
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.