Vertical Dividers For Floor Standing Enclosures, CDV
Hover to magnify image or click to enlarge
Vertical Dividers For Floor Standing Enclosures, CDV
The profile provides vertical separation and ensures that partial doors and panels are secured, guaranteeing an IP 44 protection degree.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: The profile is identical to the enclosure's frame and provides vertical separation of the enclosure when partial doors or panels are fitted. Can be mounted in 200 mm steps.
- Material: Front profile: 2 mm mild steel. Inner profile: 1.75 mm zinc plated steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 set of profiles with mounting accessories.
- Can be mounted in 200 mm steps
- One set of profiles with mounting accessories
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.