Skip to main content

Please Select Your Country/Language Preferences

Access Network

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Rack Height
      Apply
    • Works With
    • Height
        Apply
      • Material
      • Finish
      • Width
          Apply
        • Depth
            Apply
          • Voltage AC
          • Wall Type
          • Door Type
          • Access
          • Cooling
          • EMC Shielding
          • Complies With
          Filter0

          SKUs | 30 results

          Outdoor Comline ECL Cabinet with Plinth

          Outdoor Comline ECL Cabinet with Plinth, 1200H 700W 600D

          Catalog #: 12349-004

          • Product Type: Outdoor Cabinet
          • Product Family: Comline ECL
          • Rack Height: 25 U
          • Height: 1200 mm
            • Width: 700 mm
            • Depth: 600 mm
            • Wall Type: Single Walled
            • Door Type: Single Door
            • Access: Front
            • Cooling: Natural Convection
            • EMC Shielding: No
            • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
          Outdoor Comline FTTX Cabinet With Dual Access

          Outdoor Comline FTTX Cabinet With Single Access, 600H 800W 600D

          Catalog #: 12349-005

          • Product Type: Outdoor Cabinet
          • Product Family: Comline FTTX
          • Rack Height: 12 U
          • Height: 600 mm
            • Width: 800 mm
            • Depth: 600 mm
            • Wall Type: Single Walled
            • Door Type: Single Door
            • Access: Front; Back
            • Cooling: Insulation
            • EMC Shielding: No
            • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
          Outdoor Comline FTTX Cabinet With Dual Access

          Outdoor Comline FTTX Cabinet With Single Access, 1200H 800W 600D

          Catalog #: 12349-006

          • Product Type: Outdoor Cabinet
          • Product Family: Comline FTTX
          • Rack Height: 25 U
          • Height: 1200 mm
            • Width: 800 mm
            • Depth: 600 mm
            • Wall Type: Single Walled
            • Door Type: Single Door
            • Access: Front; Back
            • Cooling: Insulation
            • EMC Shielding: No
            • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
          Outdoor Comline FTTX Cabinet With Dual Access

          Outdoor Comline FTTX Cabinet With Dual Access, 600H 800W 600D

          Catalog #: 12349-007

          • Product Type: Outdoor Cabinet
          • Product Family: Comline FTTX
          • Rack Height: 12 U
          • Height: 600 mm
            • Width: 800 mm
            • Depth: 600 mm
            • Wall Type: Single Walled
            • Door Type: Single Door
            • Access: Front; Back
            • Cooling: Insulation
            • EMC Shielding: No
            • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
          Outdoor Comline FTTX Cabinet With Dual Access

          Outdoor Comline FTTX Cabinet With Dual Access, 1200H 800W 600D

          Catalog #: 12349-008

          • Product Type: Outdoor Cabinet
          • Product Family: Comline FTTX
          • Rack Height: 25 U
          • Height: 1200 mm
            • Width: 800 mm
            • Depth: 600 mm
            • Wall Type: Single Walled
            • Door Type: Single Door
            • Access: Front; Back
            • Cooling: Insulation
            • EMC Shielding: No
            • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
          Outdoor Comline ECL Cabinet with Plinth

          Outdoor Comline ECL Cabinet without Plinth, 600H 600W 500D

          Catalog #: 12349-009

          • Product Type: Outdoor Cabinet
          • Product Family: Comline ECL
          • Rack Height: 12 U
          • Height: 600 mm
            • Width: 600 mm
            • Depth: 500 mm
            • Wall Type: Single Walled
            • Door Type: Single Door
            • Access: Front
            • Cooling: Natural Convection
            • EMC Shielding: No
            • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
          Outdoor Comline ECL Cabinet with Plinth

          Outdoor Comline ECL Cabinet without Plinth, 900H 600W 500D

          Catalog #: 12349-010

          • Product Type: Outdoor Cabinet
          • Product Family: Comline ECL
          • Rack Height: 18 U
          • Height: 900 mm
            • Width: 600 mm
            • Depth: 500 mm
            • Wall Type: Single Walled
            • Door Type: Single Door
            • Access: Front
            • Cooling: Natural Convection
            • EMC Shielding: No
            • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
          Outdoor Comline ECL Cabinet with Plinth

          Outdoor Comline ECL Cabinet without Plinth, 900H 700W 600D

          Catalog #: 12349-011

          • Product Type: Outdoor Cabinet
          • Product Family: Comline ECL
          • Rack Height: 18 U
          • Height: 900 mm
            • Width: 700 mm
            • Depth: 600 mm
            • Wall Type: Single Walled
            • Door Type: Single Door
            • Access: Front
            • Cooling: Natural Convection
            • EMC Shielding: No
            • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
          Outdoor Comline ECL Cabinet with Plinth

          Outdoor Comline ECL Cabinet without Plinth, 1200H 700W 600D

          Catalog #: 12349-012

          • Product Type: Outdoor Cabinet
          • Product Family: Comline ECL
          • Rack Height: 25 U
          • Height: 1200 mm
            • Width: 700 mm
            • Depth: 600 mm
            • Wall Type: Single Walled
            • Door Type: Single Door
            • Access: Front
            • Cooling: Natural Convection
            • EMC Shielding: No
            • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
          Outdoor Unibody VENT Cabinet With Single Door

          Outdoor Cabinet Spare Part Fan for Unibody Vent and Modular VENT, 230 VAC

          Catalog #: 21149-185

          • Product Type: Fan
          • Voltage AC: 230 V
            comline ecl

            Comline ECL 19"/23" Panel/Slide Mount Kit, 600H 600W

            Catalog #: 22349-024

            • Product Type: Slide Mount
            • Product Family: Comline
            • Rack Height: 12 U
            • Height: 660 mm
              • Width: 600 mm
            comline ecl

            Comline ECL 19"/23" Panel/Slide Mount Kit, 900H 600W

            Catalog #: 22349-025

            • Product Type: Slide Mount
            • Product Family: Comline
            • Rack Height: 18 U
            • Height: 900 mm
              • Width: 600 mm