Skip to main content

Please Select Your Country/Language Preferences

PH31563.jpg image Hover to magnify image or click to enlarge

Power Terminal, Tunnel-to-Tunnel, 250 A

Catalog#: SBTT-250
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Design Guideline for Distribution Blocks, Power Blocks and Power Terminals
Derating according to Ambient* Temperature (°C) to maintain working temperature of 85°C
Ambient Temperature (°C) 30° 35° 40° 45° 50° 55° 60° 65° 70° 75°
Derating Coefficient (d) 1 1 1 0.94 0.88 0.82 0.75 0.67 0.58 0.47
*environment around the terminal blocks inside the enclosure

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us