Filter applied: 1
Subcategories
Products | 12 results (19 items)
Surge Diverter, 10 kA Single Mode
Replacement Module for DSD, 10 kA
Replacement Module for DSD, 20 kA
Surge Diverter, 15 kA Three Mode
Surge Diverter, 20 kA Single Mode DC
Replacement Module for DSD, 60 kA
Surge Diverter, 60 kA Single Mode
Surge Diverter, 100 kA Single Mode
Surge Diverter, 100 kA, Three Phase
100kA 8/20 us maximum surge rating per phase provides protection suitable for smaller, more compact main distribution panels and an extended operational life.
Surge Diverter, 150 kA Single Mode
Surge Diverter, 12/24 DC
Surge Diverter, 24/48 DC
Suitable for exposed DC wiring for both 24 and 48 VDC distribution systems.