Busbar Adapter 25A With Cables, WO60
![Busbar adapter 25A, with cables.png Busbar adapter 25A, with cables](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam/assets/Busbar%20adapter%2025A%2C%20with%20cables.png.webp?itok=ZuigqnaB)
![Busbar adapter 25A, with cables.png Busbar adapter 25A, with cables](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam/assets/Busbar%20adapter%2025A%2C%20with%20cables.png.webp?itok=ZuigqnaB)
Busbar Adapter 25A With Cables, WO60
Busbar adapter with one mounting rail, pre-fitted with cables 4 mm².
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Busbar adapter 25 A. With one adjustable mounting rail. With leads (4 mm²).
- Rated voltage: 690 V
- Rated current: 25 A
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 1.2 W
- Poles: 3-pole
- Dimensions: 45 × 200 × 63 mm
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.