Front/Rear Bottom Frames For Floor Standing Enclosures, PCU
Hover to magnify image or click to enlarge
Front/Rear Bottom Frames For Floor Standing Enclosures, PCU
This frame creates additional space in the bottom and can be segregated from the enclosure. It has a universal hole pattern for mounting accessories easily.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: For fixing and routing of cables or mounting of busbar. Identical hole pattern to the enclosure's frame makes all relevant accessories (e.g. CLPF, CLPK, etc) possible to mount. Fixed to the base of the enclosure by M12 screws (provided). Standard height 300 mm (200 mm available on request only).
- Material: Frame in 1.75 mm steel plate, panels in 1.35 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 41 | TYPE 1.
- Mounting requirements: Add side panels PCUP to close the sides.
- Pack quantity: 1 piece with front and back cover plates with mounting accessories.
- Bottom extension frame for mild steel combinable floor standing enclosures
- The frame creates additional space at the bottom of the enclosure with integrated hole patterns and allows segregation if required
- The frame can be segregated from the enclosure which creates extra space for hazardous components, for example main busbars
- Standard accessories can be mounted within the frame thanks to the universal hole pattern allowing accessories to be easily mounted, e.g. busbar supports
- Side panels PCUP, are required at the beginning and end of the individual or bayed bottom extension frames
Specifications
Color | Light Gray |
Finish | Plated |
Color Code | RAL 7035 |
Material | Steel |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.