Steel Mounting Plate, UMPZ
Hover to magnify image or click to enlarge
Steel Mounting Plate, UMPZ
The steel mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Steel mounting plate for UCP/UCPT enclosures.
- Material: 2 mm galvanized steel.
- Pack quantity: 1 piece.
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Material | Mild Steel |
Finish | Plated |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.