Products | 176 results (695 items)
Elexant 3500i Electronic Thermostat
A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.
BTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
XTVR Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
HTV Self-Regulating Heating Cable
Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
QTVR Self-Regulating Heating Cable
For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
XL-Trace Edge Self-Regulating Heating Cable
Advanced commercial grade for pipe freeze protection and temperature maintenance applications, for use with RayClic or approved heat shrink components.
WinterGard Wet Self-Regulating Heating Cable
For pipe freeze protection or roof and gutter de-icing, with heat shrinkable components.
High-Profile End Seal Kit
Cold-applied, high profile end seal suitable for hazardous areas.
IceStop Self-Regulating Heating Cable
For roof and gutter de-icing, self regulating heating cable.
Single-Entry Power Connection with Junction Box
Junction box, for a single heating cable. Suitable for hazardous areas.
HWAT Self-Regulating Heating Cable
For instant hot water without the need for recirculation.
Fixing Tape
Fixing tape to attach polymer heating cables to pipes.