Inner Doors, ADIS
Hover to magnify image or click to enlarge
Inner Doors, ADIS
Displays and indicators can be mounted, on a surface within the enclosure while covering other components, and preventing unauthorized access.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessories
Features
- Description: For controls, meters, lamps, etc. Hinges can be mounted to allow left or right hand opening (Machining is required). Double-bit 3 mm lock, 800 mm high doors and above have 2 locks. Usable depth between inner and external door: 35 mm, adjustable depth position with AMG accessory. Workable area: H-55, W-108. 19" version available on request.
- Material: Door 1.5 mm AISI 304 stainless steel and vertical top and bottom profiles 2 mm, AISI 304 stainless steel.
- Protection: IP 2XC.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: Inner door, two vertical profiles, top and bottom profiles and mounting accessories.
- A plain door to be mounted inside a wall mounted enclosure
- Additional mounting surface providing two levels of access
- Non authorized personnel have access to the controls on the inner door only
- This accessory is often used in combination with a glazed door (ADCS)
- To order 19-inch version, please add I19 to the catalogue no, e.g. ADIS04030I19 (ot suitable for AFS)
Specifications
Finish | Brushed |
Material | Stainless Steel 304 |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.