Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Rack Height
- Works With
- Height
- Width
- Depth
- Voltage AC
- Wall Type
- Door Type
- Access
- Cooling
- EMC Shielding
- Complies With
SKUs | 23 results
Outdoor Comline ECL Cabinet without Plinth, 1200H 700W 600D
Catalog #: 12349-012
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 25 U
- Height: 1200 mm
- Width: 700 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Cabinet Spare Part Fan for Unibody Vent and Modular VENT, 230 VAC
Catalog #: 21149-185
- Product Type: Fan
- Voltage AC: 230 V
Document Pocket, A4, Plastic
Catalog #: 60100-302
- Product Type: File Holder