Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Frame Material
  • Handle Type
  • Works With
  • Cladding Material
  • Rack Height
      Apply
    • Finish
    • Frame Color
    • Height
        Apply
      • Locking Type
      • Material
      • Mounting
      • Package Quantity
      • Frame Color Code
      • Color
      • Color Code
      • Cladding Color
      • EMC Shielding
      • Length
          Apply
        • Rack Width
        • Cladding Color Code
        • Width
            Apply
          • Depth
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Protection Rating
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter1

              Filter applied: 1

              SKUs | 501 results

              Cage Nut M6 With Screw M6x16, 4 Pieces

              19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 4 Pieces

              Catalog #: 21120-213

              • Product Type: Assembly Kit
              • Type: Mounting Kit
              • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
              • Thread Size: M6
                Cage Nut M6 With Screw M6x16, 4 Pieces

                19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 50 Pieces

                Catalog #: 21120-214

                • Product Type: Assembly Kit
                • Type: Mounting Kit
                • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
                • Thread Size: M6
                  Cage Nut M6 With Screw M6x16, 4 Pieces

                  19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 32 Pieces

                  Catalog #: 21120-215

                  • Product Type: Assembly Kit
                  • Type: Mounting Kit
                  • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
                  • Thread Size: M6
                    Cage Nut M6 With Screw M6x16, 4 Pieces

                    19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 100 Pieces

                    Catalog #: 21120-216

                    • Product Type: Assembly Kit
                    • Type: Mounting Kit
                    • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
                    • Thread Size: M6
                      PDU Mounting Bracket

                      PDU Mounting Bracket for Mounting

                      Catalog #: 21130-074

                      • Product Type: Bracket
                      • Works With: Varistar CP
                        21630-001.1.tif image

                        Top Cover raising profile Assembly kit

                        Catalog #: 21630-001

                        • Product Type: Assembly Kit
                        • Type: Top Cover Profile
                        • Works With: Aisle Containment
                          21630002.405.tif image

                          Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 42 U, 2000H, 600W

                          Catalog #: 21630-002

                          • Product Type: Cabinet Door
                          • Product Family: Varistar CP
                          • Type: Steel Door
                          • Works With: Varistar CP
                            • Locking Type: Single Point Locking
                            • Color: Black Grey
                            • Color Code: RAL 7021
                            • Rack Height: 42 U
                            • Height: 2000 mm
                            • Width: 600 mm
                            • Protection Rating: IP20
                            • Complies With: IEC 61587-1; IEC 61587-3
                          21630003.409.tif image

                          Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 47 U, 2200H, 600W

                          Catalog #: 21630-003

                          • Product Type: Cabinet Door
                          • Product Family: Varistar CP
                          • Type: Steel Door
                          • Works With: Varistar CP
                            • Locking Type: Single Point Locking
                            • Color: Black Grey
                            • Color Code: RAL 7021
                            • Rack Height: 47 U
                            • Height: 2200 mm
                            • Width: 600 mm
                            • Protection Rating: IP20
                            • Complies With: IEC 61587-1; IEC 61587-3
                          21630004.410.tif image

                          Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 52 U, 2450H, 600W

                          Catalog #: 21630-004

                          • Product Type: Cabinet Door
                          • Product Family: Varistar CP
                          • Type: Steel Door
                          • Works With: Varistar CP
                            • Locking Type: Single Point Locking
                            • Color: Black Grey
                            • Color Code: RAL 7021
                            • Rack Height: 52 U
                            • Height: 2450 mm
                            • Width: 600 mm
                            • Protection Rating: IP20
                            • Complies With: IEC 61587-1; IEC 61587-3
                          21630008 perforated.43.tif image

                          Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 42 U, 2000H, 600W

                          Catalog #: 21630-006

                          • Product Type: Cabinet Door
                          • Product Family: Varistar CP
                          • Type: Steel Door, Perforated
                          • Works With: Varistar CP
                            • Locking Type: Single Point Locking
                            • Color: Black Grey
                            • Color Code: RAL 7021
                            • Rack Height: 42 U
                            • Height: 2000 mm
                            • Width: 600 mm
                            • Protection Rating: IP20
                            • Complies With: IEC 61587-1; IEC 61587-3
                          21630007.447.tif image

                          Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 47 U, 2200H, 600W

                          Catalog #: 21630-007

                          • Product Type: Cabinet Door
                          • Product Family: Varistar CP
                          • Type: Steel Door, Perforated
                          • Works With: Varistar CP
                            • Locking Type: Single Point Locking
                            • Color: Black Grey
                            • Color Code: RAL 7021
                            • Rack Height: 47 U
                            • Height: 2200 mm
                            • Width: 600 mm
                            • Protection Rating: IP20
                            • Complies With: IEC 61587-1; IEC 61587-3
                          21630008 perforated.43.tif image

                          Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 52 U, 2450H, 600W

                          Catalog #: 21630-008

                          • Product Type: Cabinet Door
                          • Product Family: Varistar CP
                          • Type: Steel Door, Perforated
                          • Works With: Varistar CP
                            • Locking Type: Single Point Locking
                            • Color: Black Grey
                            • Color Code: RAL 7021
                            • Rack Height: 52 U
                            • Height: 2450 mm
                            • Width: 600 mm
                            • Protection Rating: IP20
                            • Complies With: IEC 61587-1; IEC 61587-3