Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Type
  • Frame Material
  • Handle Type
  • Works With
  • Cladding Material
  • Rack Height
      Apply
    • Finish
    • Frame Color
    • Height
        Apply
      • Locking Type
      • Material
      • Mounting
      • Package Quantity
      • Frame Color Code
      • Color
      • Color Code
      • Cladding Color
      • EMC Shielding
      • Length
          Apply
        • Rack Width
        • Cladding Color Code
        • Width
            Apply
          • Depth
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Protection Rating
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter1

              Filter applied: 1

              SKUs | 501 results

              ganging kit

              Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 600W

              Catalog #: 24630-068

              • Product Type: Gasket Kit
              • Type: Horizontal
              • Works With: Cabinet
              • Length: 600 mm
                ganging kit

                Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 800W

                Catalog #: 24630-069

                • Product Type: Gasket Kit
                • Type: Horizontal
                • Works With: Cabinet
                • Length: 800 mm
                  ganging kit

                  Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 600W

                  Catalog #: 24630-071

                  • Product Type: Gasket Kit
                  • Type: Horizontal
                  • Works With: Cabinet
                  • Length: 600 mm
                    ganging kit

                    Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 800W

                    Catalog #: 24630-072

                    • Product Type: Gasket Kit
                    • Type: Horizontal
                    • Works With: Cabinet
                    • Length: 800 mm
                      24630-106.106.tif image

                      Varistar CP Door Switch Bracket

                      Catalog #: 24630-106

                      • Product Type: Bracket
                      • Product Family: Varistar CP
                      • Type: Door Switch Bracket
                        19 front panel

                        19" Front Panel, 1 U, 3 mm, Al, RAL7035

                        Catalog #: 30118-299

                        • Product Type: Front Panel
                        • Type: 19" Front Panel
                        • Mounting: Screw-on Front
                        • EMC Shielding: No
                          • Material: Aluminum
                          • Front Finish: Painted
                          • Rear Finish: Painted
                          • Rack Height: 1 U
                          • Height (H): 43.6 mm
                          • Rack Width: 95 HP
                          • Width (W): 483 mm
                        19 front panel

                        19" Front Panel, 2 U, 3 mm, Al, RAL7035

                        Catalog #: 30118-301

                        • Product Type: Front Panel
                        • Type: 19" Front Panel
                        • Mounting: Screw-on Front
                        • EMC Shielding: No
                          • Material: Aluminum
                          • Front Finish: Painted
                          • Rear Finish: Painted
                          • Rack Height: 2 U
                          • Height (H): 88.1 mm
                          • Rack Width: 95 HP
                          • Width (W): 483 mm
                        19 front panel

                        19" Front Panel, 3 U, 3 mm, Al, RAL7035

                        Catalog #: 30118-302

                        • Product Type: Front Panel
                        • Type: 19" Front Panel
                        • Mounting: Screw-on Front
                        • EMC Shielding: No
                          • Material: Aluminum
                          • Front Finish: Painted
                          • Rear Finish: Painted
                          • Rack Height: 3 U
                          • Height (H): 132.5 mm
                          • Rack Width: 95 HP
                          • Width (W): 483 mm
                        19 front panel

                        19" Front Panel, 4 U, 3 mm, Al, RAL7035

                        Catalog #: 30118-303

                        • Product Type: Front Panel
                        • Type: 19" Front Panel
                        • Mounting: Screw-on Front
                        • EMC Shielding: No
                          • Material: Aluminum
                          • Front Finish: Painted
                          • Rear Finish: Painted
                          • Rack Height: 4 U
                          • Height (H): 177 mm
                          • Rack Width: 95 HP
                          • Width (W): 483 mm
                        19 front panel

                        19" Front Panel, 5 U, 3 mm, Al, RAL7035

                        Catalog #: 30118-304

                        • Product Type: Front Panel
                        • Type: 19" Front Panel
                        • Mounting: Screw-on Front
                        • EMC Shielding: No
                          • Material: Aluminum
                          • Front Finish: Painted
                          • Rear Finish: Painted
                          • Rack Height: 5 U
                          • Height (H): 221.4 mm
                          • Rack Width: 95 HP
                          • Width (W): 483 mm
                        19 front panel

                        19" Front Panel, 6 U, 3 mm, Al, RAL7035

                        Catalog #: 30118-305

                        • Product Type: Front Panel
                        • Type: 19" Front Panel
                        • Mounting: Screw-on Front
                        • EMC Shielding: No
                          • Material: Aluminum
                          • Front Finish: Painted
                          • Rear Finish: Painted
                          • Rack Height: 6 U
                          • Height (H): 265.9 mm
                          • Rack Width: 95 HP
                          • Width (W): 483 mm
                        19 front panel

                        19" Front Panel, 7 U, 3 mm, Al, RAL7035

                        Catalog #: 30118-306

                        • Product Type: Front Panel
                        • Type: 19" Front Panel
                        • Mounting: Screw-on Front
                        • EMC Shielding: No
                          • Material: Aluminum
                          • Front Finish: Painted
                          • Rear Finish: Painted
                          • Rack Height: 7 U
                          • Height (H): 310.3 mm
                          • Rack Width: 95 HP
                          • Width (W): 483 mm