Filter by
Filter applied:
1
Clear filters
- Applications
- Product Type
- Type
- Color
- Works With
- Material
- Finish
- Length
Filter applied: 1
SKUs | 60 results
Power Distribution Modules According to DIN 43880, Circuit Breaker 1 x 16 A
Catalog #: 20119-355
- Product Type: Power Distributor
Power Distribution Modules According to DIN 43880, Circuit Breaker 3 x 16 A
Catalog #: 20119-356
- Product Type: Power Distributor
Busbar With FASTON Connections, 2 Pole, brass Untreated
Catalog #: 20100-006
- Product Type: Busbar
- Material: Brass
Busbar With FASTON Connections, 2 Pole, brass tin-Plated
Catalog #: 20100-007
- Product Type: Busbar
- Material: Brass
- Finish: Tin Plated
Busbar With FASTON Connections, 2 Pole, E-Cu tin-Plated
Catalog #: 20100-008
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Insulating Block for Shortened Busbar, 1 or 2‐Pole
Catalog #: 20100-009
- Product Type: Insulation Strip
Busbar With FASTON Connections, 1 Pole, E-Cu tin-Plated
Catalog #: 20100-010
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Identification Label With Transparent Cover for Busbar
Catalog #: 20100-013
- Product Type: Label
Busbar With FASTON Connections, 4 Pole, brass Untreated
Catalog #: 20100-015
- Product Type: Busbar
- Material: Brass
Busbar With FASTON Connections, 4 Pole, E-Cu tin-Plated
Catalog #: 20100-017
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated