Filter by
Filter applied:
1
Clear filters
- Markets
- Applications
- Hazardous Area
- Max Exposure Temperature
- Max Exposure Temperature
Filter applied: 1
Products | 27 results (307 items)
MI Series Alloy 825 XMI-A HAx Heating Cable
Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
FroStop Self-Regulating Heating Cable
For pipe freeze protection and roof and gutter de-icing, with heat shrinkable components.
MI Series SS321 HSQ Heating Cable
For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas.
MI Series Jacketed Copper Heating Cable
For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
MI Series CuNi HDC/HDF Heating Cable
For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas.
FMT Constant Wattage Parallel Heating Cable
For freeze protection and process temperature maintenance up to 150 °C. Suitable for hazardous areas.
STS MT Skin-Effect Tracing Wire
Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications.
STS HT Skin-Effect Tracing Wire
Electrical process temperature maintenance for high temperature pipelines and embedded applications.
STS HV Skin-Effect Tracing Wire
Electrical freeze protection and process temperature maintenance for long pipelines with limited power availability
FHT Constant Wattage Parallel Heating Cable
For freeze protection and process temperature maintenance up to 230 °C. Suitable for hazardous areas.
MI Series Inconel 600 HIQ Heating Cable
For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas.
XPI-F Series Heating Cable, Low Temperature, 4 J
XPI-F for long line applications, freeze protection and low process temperature maintenance (-60 ⁰C to +90 ⁰C, 4 J impact resistance). Suitable for hazardous areas.