Skip to main content

Please Select Your Country/Language Preferences

Rack Power Distribution

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Material
Filter1

Filter applied: 1

SKUs | 5 results

DPC1N119820_PDU_SwitchOut_front_m_sq.png

Switched PDU Outlet and Environmental Monitor, fits 19in rack, Black, Steel

Catalog #: DPC1N119820

  • Material: Mild Steel
    PDUSplitter5Way Product Photo

    Splitter 5-Way, Beige, Plastic

    Catalog #: DSPLIT

    • Material: Plastic
      mounting bracket

      Mounting Bracket With Insulating Block for Busbar 1, 2 Poles

      Catalog #: 20100-030

      • Product Type: Bracket
        mounting plate

        PDU Mounting Bracket for Vertical Mounting

        Catalog #: 20110-068

        • Product Type: Bracket
          mounting plate pdu

          PDU Mounting Bracket for Mounting of Two Socket Strips Side by Side

          Catalog #: 23130-010

          • Product Type: Bracket