Fusion G7 Simplification Plan
To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio to modular floor-standing enclosures, wall-mounted enclosures, and terminal boxes. We will be phasing out the Fusion G7 enclosure range as of:
The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:
- The MAS-MAD wall-mounted enclosures to substitute the Fusion G7 range.
During the interim transition period, we will work closely with customers to provide support. Below you will find more details.
PRODUCT | RANGES TO BE PHASED OUT | SUBSTITUTED BY |
---|---|---|
Wall-Mount Enclosures | Mild Steel, Fusion G7 | Mild Steel, MAS-MAD |
WHEN AND HOW WILL FUSION G7 BE PHASED OUT?
The Fusion G7 range will be phased out for all markets as follows:
Action | Deadline |
---|---|
No more quotes or SPAs | May 1, 2022 |
Stop taking orders | June 1, 2022 |
Halt production for most customers | September 1, 2022 |
Turn Fusion G7 production line completely off | October 1, 2022 |
Please note:
- Products will be delivered after phasing out deadline only if stock remains available.
- Ongoing projects for customized Fusion G7 products will be reviewed with customers to assess and define the transition timeline and conditions.
- nVent Hoffman will support for projects with high complexity by assigning dedicated engineering resources. For further details, please contact your Sales Representative.
WHICH SPECIFIC ENCLOSURES WILL BE PHASED OUT? AND WHAT ARE THE RECOMMENDED SUBSTITUTES?
Fusion G7 Wall-Mount Enclosures | Fusion Product | Substituted by |
---|---|---|
Mild steel wall-mount enclosures, single door | GxxxG | MAS |
Please download our Fusion G7 to IEC cross-reference.
As of October 1, 2022, nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the Fusion G7 range or feature them as available products online or in other media. However, nVent HOFFMAN will manufacture these accessories and replacement parts upon request.
ARE THERE DIMENSION, DESIGN OR OTHER DIFFERENCES BETWEEN THE PRODUCTS BEING PHASED OUT AND THEIR SUBSTITUTES?
Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.
Wall-Mount Enclosures
Fusion G7 versus MAS (single door) and MAD (double door) in mild steel
Enclosure Fixation
Fusion G7 | MAS-MAD (Mild Steel) |
---|---|
Mild Steel | Mild Steel |
Wall Fixation: 19 mm from the top/bottom 19 mm from the side | Wall Fixation: 20 mm from the top/bottom 20 mm from the side |
Mounting Plate Dimensions
Fusion G7 | MAS-MAD (Mild Steel) |
---|---|
Useful height: Nominal height – 42 mm | Useful height: Nominal height – 30 mm |
Useful width: Nominal width – 46 mm | Useful width: Nominal width – 50 mm |
Locking System
Fusion G7 | MAS-MAD |
---|---|
Mild Steel: Plastic | Mild Steel: Metallic |
Gland Plates
Fusion G7 | MAS-MAD (Mild Steel) and ASR-ADR (Stainless Steel) |
---|---|
Mild Steel Included in enclosures with depth as from 200 mm | Mild Steel Included in all the enclosures |
Finish
Fusion G7 | MAS-MAD (Mild Steel) |
---|---|
Mild Steel RAL7035 powder coated | Mild Steel RAL7035 powder coated |
FAQs
Accessories and Replacements
Question
How do I order an accessory or replacement part for the current Fusion G7 range?
Answer
If you know the item number, you can proceed to order as usual. If you do not know the item number, please contact your nearest nVent HOFFMAN sales representative.
Standard and Customized enclosures
Question
Does nVent HOFFMAN guarantee that I will be able to order standard Fusion G7 enclosures until June 1, 2022?
Can I order customized solutions for the ranges that are substituting Fusion G7?
Answer
Although Fusion G7 stock will be reduced gradually before discontinuing Fusion on October 1, 2022, nVent HOFFMAN will continue to manufacture enclosures until the last manufacturing date.
Yes, nVent HOFFMAN will continue offering customized enclosures to meet the unique requirements of each individual customer, including special dimensions, custom colors, transparent windows, ventilation louvers, welded studs, increased corrosion resistance, holes, threading, and more.
Others
Question
Do the substitute ranges of enclosures give the same protection ratings as Fusion G7 enclosures?
Who can I contact for more information?
Answer
Yes, the substitute enclosures achieve the same IP rating according to IEC 60529, and the same NEMA TYPE rating.
Do not hesitate to contact your nearest nVent HOFFMAN sales representative, should you have any questions or comments.