Varistar LHX+ 45 In-Rack Air-Water Cooler, 1200D
Varistar LHX+ In-Rack coolers are designed to deliver localized energy efficient cooling to the equipment in installations where the ambient air is not filtered or temperature controlled. The device is IP54 and connects to attached Varistar CP cabinet into a sealed combo so no air is exchanged with the room.
The cooling system is integrated into a Varistar CP mobile frame for ideal side by side connection to Varistar CP racks. The cooler comes with solid front and rear doors. It incorporates a cold air plenum in the front and warm air plenum in the rear. The integrated fans move the warm exhaust air from the warm air plenum through an air to water heat exchanger where the heat is transferred to a water circuit. The air is then provided into the cold air plenum towards the equipment.
Features
- In-row air/liquid cooler optimized for cooling of closed racks
- Hot-swappable components simplify repair and maximize availability
- Designed for efficient operation at increased facility water temperatures
- Combination with direct to chip liquid cooling
- Modular standard - easy to adapt to individual requirements
- Minimum changes between In-Row and LHX+ (In-Rack) design - simplifies planning, layout and specification
- Fans, power supplies, controller and control valve all are hot-swappable
- Automatic fan speed and valve opening control
- 7” high resolution touch screen interface
- Hydraulic and electric connection through top or bottom
- Monitoring via Ethernet interface (Web browser, Modbus TCP, SNMP v2c) and Modbus RTU
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Varistar LHX+ 45 In-Rack Air-Water Cooler, 1200D | 1 | |
2 | Power Cable, 5 m | 1 | |
3 | User Manual (download link) | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.