19" Equipment Shelf, RAL 7021, 2 U
Hover to magnify image or click to enlarge
19" Equipment Shelf, RAL 7021, 2 U
Catalog#: 20118-795
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Installation height 2 U
- Load-carrying capacity 15 kg
- Depth-adjustable in 25 mm increments, front protrusion min. 91 mm, max. 191 mm
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" cable tray, 2 U, St, 1.5 mm | 1 | |
2 | Mounting bracket, St, 1.5 mm | 2 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.