Skip to main content

Please Select Your Country/Language Preferences

Core Network

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Handle Type
      • Works With
      • Rack Height
          Apply
        • Finish
        • Height
            Apply
          • Length
              Apply
            • Locking Type
            • Material
            • Mounting
            • Package Quantity
            • Color Code
            • EMC Shielding
            • Rack Width
            • Width (W)
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Rear Finish
                  • Static Load
                  • Treated Edges
                  • Complies With
                  • Supply Voltage
                  • Coolant Feed
                  Filter0

                  SKUs | 584 results

                  CMYKAD Product Photo

                  Rack-Mount Shelf Vented 1000mm Max Depth, fits 19in Rack, Black, Steel

                  Catalog #: P19VSH810B

                  • Material: Mild Steel
                  • Finish: Powder Coated
                  • Color: Jet Black
                  • Color Code: RAL 9005
                    • Thickness: 14 ga
                    • Thickness: 1.9 mm
                    • Size: 19 in.
                    • Type: Vented
                    • Length: 27.56 in
                    • Length: 700 mm
                    • Max Depth: 38.58 in
                    • Max Depth: 980 mm
                    • Fits Enclosure Depth Up To: 39.37 in
                    • Fits Enclosure Depth Up To: 1000 mm
                    • Weight: 13.5 lb
                  CMYKAD Product Photo

                  Rack-Mount Shelf Solid 800mm Max Depth, fits 23in Rack, Black, Steel

                  Catalog #: P23SH68B

                  • Material: Mild Steel
                  • Finish: Powder Coated
                  • Color: Jet Black
                  • Color Code: RAL 9005
                    • Thickness: 14 ga
                    • Thickness: 1.9 mm
                    • Size: 23 in.
                    • Type: Solid
                    • Length: 19.68 in
                    • Length: 500 mm
                    • Max Depth: 30.71 in
                    • Max Depth: 780 mm
                    • Fits Enclosure Depth Up To: 31.5 in
                    • Fits Enclosure Depth Up To: 800 mm
                    • Weight: 14.7 lb
                  CMYKAD Product Photo

                  Rack-Mount Shelf Solid 1000mm Max Depth, fits 23in Rack, Black, Steel

                  Catalog #: P23SH810B

                  • Material: Mild Steel
                  • Finish: Powder Coated
                  • Color: Jet Black
                  • Color Code: RAL 9005
                    • Thickness: 14 ga
                    • Thickness: 1.9 mm
                    • Size: 23 in.
                    • Type: Solid
                    • Length: 27.56 in
                    • Length: 700 mm
                    • Max Depth: 38.58 in
                    • Max Depth: 980 mm
                    • Fits Enclosure Depth Up To: 39.37 in
                    • Fits Enclosure Depth Up To: 1000 mm
                    • Weight: 18.2 lb
                  CMYKAD Product Photo

                  Rack-Mount Shelf Vented 800mm Max Depth, fits 23in Rack, Black, Steel

                  Catalog #: P23VSH68B

                  • Material: Mild Steel
                  • Finish: Powder Coated
                  • Color: Jet Black
                  • Color Code: RAL 9005
                    • Thickness: 14 ga
                    • Thickness: 1.9 mm
                    • Size: 23 in.
                    • Type: Vented
                    • Length: 19.68 in
                    • Length: 500 mm
                    • Max Depth: 30.71 in
                    • Max Depth: 780 mm
                    • Fits Enclosure Depth Up To: 31.5 in
                    • Fits Enclosure Depth Up To: 800 mm
                    • Weight: 13 lb
                  CMYKAD Product Photo

                  Rack-Mount Shelf Vented 1000mm Max Depth, fits 23in Rack, Black, Steel

                  Catalog #: P23VSH810B

                  • Material: Mild Steel
                  • Finish: Powder Coated
                  • Color: Jet Black
                  • Color Code: RAL 9005
                    • Thickness: 14 ga
                    • Thickness: 1.9 mm
                    • Size: 23 in.
                    • Type: Vented
                    • Length: 27.56 in
                    • Length: 700 mm
                    • Max Depth: 38.58 in
                    • Max Depth: 980 mm
                    • Fits Enclosure Depth Up To: 39.37 in
                    • Fits Enclosure Depth Up To: 1000 mm
                    • Weight: 16 lb
                  DGTB216_TelecommunicationsGndBar_m_sq.png

                  Telecommunications Ground Bar Kits, 0.25x2.00x12.00, Electroplated, Copper

                  Catalog #: DGTB212

                  • Material: Copper
                    DGTB216_TelecommunicationsGndBar_m_sq.png

                    Telecommunications Ground Bar Kits, 0.25x2.00x16.00, Electroplated, Copper

                    Catalog #: DGTB216

                    • Material: Copper
                      DGTB216_TelecommunicationsGndBar_m_sq.png

                      Telecommunications Ground Bar Kits, 0.25x4.00x12.00, Electroplated, Copper

                      Catalog #: DGTB412

                      • Material: Copper
                        DGTB216_TelecommunicationsGndBar_m_sq.png

                        Telecommunications Ground Bar Kits, 0.25x4.00x20.00, Electroplated, Copper

                        Catalog #: DGTB420

                        • Material: Copper
                          PCNetworkCabinet Product Photo

                          Networking PC Cabinet Type 1, 1700x700x600mm, Black, Steel

                          Catalog #: ENC1776PC

                          • Height: 66.93 in / 1700 mm
                          • Width: 27.56 in / 700 mm
                          • Depth: 23.62 in / 600 mm
                          • Protection Rating: NEMA Type 1
                            • Material: Mild Steel
                            • NEMA Rating: 1 Indoor, electrical protection
                          Ga_13 Product Photo

                          Lock Inserts Slotted Screw, Tumble, Stainless Steel 304

                          Catalog #: ECNSM6

                          • Material: Mild Steel
                            PHCB_CableMgrArm_m_sq.png

                            Cable Manager Arm for Sliding Equipment Shelf, Black, Steel

                            Catalog #: PHCB

                            • Material: Mild Steel
                            • Finish: Powder Coated
                            • Color: Jet Black
                            • Color Code: RAL 9005
                              • Thickness: 14 ga
                              • Thickness: 1.9 mm
                              • Use With: Sliding Equipment Shelf
                              • Weight: 0.9 lb