Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, QD-BSP, 6 m
Hover to magnify image or click to enlarge
Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, QD-BSP, 6 m
Catalog#: 24630-176
The flexible hoses package for Varistar LHX+45 In-Rack or RackChiller In-Row 45 connects the cooling device to facility water system. The high quality EPDM hoses perform with excellent chemical stability with typical water and glycol based cooling media. The steel reinforcement provides extended pressure capability with rated nominal pressure 5 bar and minimum burst pressure 20 bar, while the external layer protects the hoses from mechanical stress and damages.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Flexible hoses to connect LHX+ 45 In-Rack or RackChiller In-Row 45 with facility water supply and return
- Pair of flexible hoses for supply and return facility connection
- High quality reinforced EPDM flexible hoses
- Rated operating pressure 5 bar, minimum burst pressure > 20 bar
- Include 1" BSPP flat seal swivels on both ends
- Available in length 4 m or 6 m
- With quick disconnects for simple swap or reorganisation of coolers
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Flexible Hose, 6 m, EPDM with Tube Reinforcement, Max. Operating Pressure 16 bar, Inner Diameter 1", 1" BSPP Flat Seal Swivel (Facility Side), Quick Disconnect (Device Side) | 2 | |
2 | Installation Instructions | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.