Switched PDU Outlet and Environmental Monitor
Hover to magnify image or click to enlarge
Switched PDU Outlet and Environmental Monitor
The Switched PDU Outlet and Environmental Monitor provides power, switched outlet and environmental monitoring for quick access to current, volts, power and kilowatt hours. It allows users to remotely disable specific outlets to neutralize or reboot problem equipment avoiding downtime.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Local LCD display, includes port for optional remote display
- Provides environmental monitoring with two RJ12 ports for plug-and-play optional sensors (ordered separately)
- Ethernet connectivity
- 19-in. rack-mount horizontal model has 15A, 120V, (8) NEMA 5-15R outlets
- 10-ft. power cord with 5-15P
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.