Universal D-Ring Bracket
Hover to magnify image or click to enlarge
Universal D-Ring Bracket
The Universal D-Ring Bracket mounts D-Ring's (order separately) on ProLine or Network Vertical Tie-Down Cable Manager, ProLine Front-to-Back D-Ring Bracket or grid strap. The D-Ring locks into hole provided on the bracket, creating support for cable management. It is made of steel, coated with RAL 9005 black polyester powder paint and includes mounting hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Universal D-Ring Bracket mounts D-Ring's (order separately) on ProLine or Network Vertical Tie-Down Cable Manager, ProLine Front-to-Back D-Ring Bracket or grid strap
- The D-Ring locks into hole provided on the bracket, creating support for cable management
- It is made of steel, coated with RAL 9005 black polyester powder paint and includes mounting hardware
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.