Skip to main content

Please Select Your Country/Language Preferences

Continuous Hinge with Clamps CH Type 12 photo Hover to magnify image or click to enlarge

Continuous Hinge with Clamps Type 12

This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

Read more Read less

Industry Standards

*UL 50, 50E Listed; Type 12, 13; File No. E27567

cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E27567

*UL 508A Listed; Type 12, 13; File No. E61997

cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E61997

NEMA/EEMAC Type 12 and 13

CSA, File No. 42184: Type 12

IEC 60529, IP65

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.