EMC Frames
Hover to magnify image or click to enlarge
EMC Frames
The ProLine frame is the foundational design element that protects the components inside this modular enclosure. The frame was designed to maintain a solid square structure - a solid foundation for the electrical enclosure. EMC frames are plated to provide corrosion resistance while also maintaining metal-to-metal contact with the EMC covers.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 12 gauge (2.5mm), roll-formed steel frame with welded steel corners
- Open roll-formed profile design affords complete surface corrosion protection and assembly access
- Plated finish for corrosion resistance and effective cover grounding
- Frame features a 25-mm DIN standard, alternating rectangular and round hole pattern
- Flange trough collar on door and side openings deflect dust and debris away from the enclosure interior
- Integral frame channels support the full weight of the mounting subpanel (sold separately)
- Individual frames designed for joining/baying in multiple directions with the inclusion of joining kits
- Provisions for mounting subpanel, rack mounting and grid/rail system mounting to support many unique customer applications
- Appropriate metal-impregnated gasket door(s) and covers are required to maintain environmental rating while electrically bonded to frame, sold separately
Specifications
Thickness | 2.66 mm |
Thickness | 12 ga |
Finish | Plated |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.