ProLine S1 Cabinet
Hover to magnify image or click to enlarge
ProLine S1 Cabinet
ProLine S1 Cabinets are an economical solution for contractors, small computer rooms, schools, retail outlets, or smaller networks that require a general purpose cabinet to house servers, switches, cables and other communication equipment. Multiple sizes, configurations, and accessories give ProLine S1 Cabinets wide application flexibility.
Industry Standards
UL 2416 Listed File Number E230874
cUL Listed per CSA 22.2 60950-1-07
UL 2416 Bonding and Grounding (with use of PGK grounding Kit)
EIA 310-D (RU – Rack Unit spacing, marking, and positioning)
IEC 60529, IP20
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- All doors have toolless hinges that allow the doors to easily be removed or reversed in the field
- All doors have ergonomic opening, keylocking handles
- Easy-to-remove side panels with keylocking latch
- Front and rear doors are fully perforated to allow for maximum air flow
- Top accepts additional cooling fans (2 x 6-in. fans) with integral finger guard prefabricated in place
- Top has sliding gland plate to accommodate large cable egress capacity
- Combination foot and adjustable leveler in each cabinet corner
- Open base for easy cable entrance
- Rack angles are fully adjustable front to rear, easily converting between tapped or square configurations
- Rack angles able to mount off-centered on 700 and 800mm wide models
- Rack angles able to configure at 23” spacing on 700 and 800mm wide models
- Perforated doors meet or exceed manufactures open space/air flow ventilation requirements
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.