Side Doors, DNS
Hover to magnify image or click to enlarge
Side Doors, DNS
A side door mounted on an enclosure allows easy access to the rear part of components mounted in the front when access from the back is not possible.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Instead of the side panel SPM. For easy access to the equipment inside the enclosure or when enclosures are mounted rear to rear. Equipped with standard double-bit 3 mm lock which makes all lock options possible. Door frame optional.
- Material: 2 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 55, TYPE 12, IK 10.
- Pack quantity: 1 door including mounting frame.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.