EC-TS Electronic Thermostat
Hover to magnify image or click to enlarge
EC-TS Electronic Thermostat
nVent RAYCHEM EC-TS is an ambient pipe or slab sensing electronic thermostat that provides accurate temperature control. Used to control a single heat tracing circuit (30 A switching, 277 VAC, SPST) or can switch multiple circuits through a contactor. Includes a 25-ft adjustable thermistor.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install and operate
- Temperature set point can be viewed through the clear lid, as can the LED indicators for alarm, power and heating cable status
- Energy saving
- Stainless steel temperature sensor, ideal for applications that require an embedded sensor
- 25-ft thermistor is ideal for use as a high limit slab sensing thermostat in conjunction with a snow controller
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.