Seismic Free-Stand DA Cabinet Type 3R 4 4X 12, 90x24x36, Brushed, SS304
Ideal where front or front and rear access is required. These enclosures have sturdy unibody construction and include 19-inch rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications equipment from corrosion, liquid, and seismic events. 36-inch wide models include integral, vertical cable management that supports copper and fiber networking cables.
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No.
E61997
NEMA/EEMAC Type 3R, 4, 4X, 12
E.I.A. RS310-D
CSA, File No. 42186, Type
IEC 60529, IP66
OSPHD Approved OPM -0248-13
NEBS-Telecordia GR-63-CORE Zone 4: Tested with 1000 lb. of equipment installed
Meets California Building Code (CBC) requirements
Features
- Reinforced stainless steel construction protects networking/communication equipment from corrosion, liquid, and seismic activity
- Six seismic bottom-mounting plates made of painted plated steel for 5/8-inch diameter anchors
- Lifting eyes installed for ease of handling
- Rack angles included are infinitely adjustable from front-to-rear supporting multiple networking/communication equipment configurations
- 36-inch wide models include integral, vertical, RU-aligned fingers for supporting copper and fiber networking cables
- AC models available for heat management
- Data pockets included for equipment information management/organization
Specifications
PRODUCT ATTRIBUTES
2D DXF
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.