ProLine V/D Server Cabinet Door Solid, fits 2000x700mm, Black, Steel
Hover to magnify image or click to enlarge
ProLine V/D Server Cabinet Door Solid, fits 2000x700mm, Black, Steel
Catalog#: PDS207B
ProLine Voice/Data Server Cabinets are ideal for factory floors, warehouses and other remote locations that require filtration of ambient air to protect network equipment.
Industry Standards
UL508A Listed; Type 1; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 1; File No. E61997
EIA RS-310-D
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Gasketed covers and air intake filters keep contaminants away
- Removable filters can be cleaned to maintain optimal performance
- Fan and filter package provides up to 600 CFM of filtered air to cool equipment
- Three-point locking handles on all doors provide easy but controlled access; two keys included
- Rack angles are infinitely adjustable from front to rear for positioning flexibility
- Mobile base provides easy placement of cabinet
- Mobile base includes casters, levelers and gland plate
- Levelers and anti-tip bracket secure cabinet to the floor
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.