Fan Cords for Compact Axial Fans
Hover to magnify image or click to enlarge
Fan Cords for Compact Axial Fans
Used to power Compact Axial Fans when positive ground of the cabinet case is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Used to power Compact Cooling Fans when positive ground of the cabinet case is required
- Available with connectors for one or two fans. Five-foot (1.52-meter) cord with grounded three-prong plug
- Fits A4AXFNPG, A6AXFNPG, A10AXFNPG, A4AXFNGQ and A10AXFNGQ
Specifications
Color | Black |
Material | Copper |
Finish | Insulated |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.