Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width (W)
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Static Load
- Protection Rating
Filter applied: 1
SKUs | 294 results
ProLine S1 Cabinet, 2350x700x1200, Black, Steel
Catalog #: PS1C23712B
- Height: 91.06 in / 2313 mm
- Width: 27.87 in / 708 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2350x800x1200, Black, Steel
Catalog #: PS1C23812B
- Height: 91.06 in / 2313 mm
- Width: 31.81 in / 808 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, Window Door, 2150x700x1000, Black, Steel
Catalog #: PS1CW21710B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Depth: 39.3 in / 998 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, Window Door, 2150x700x800, Black, Steel
Catalog #: PS1CW2178B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, Window Door, 2150x800x900, Black, Steel
Catalog #: PS1CW2189B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x600x1000mm, Black, Steel
Catalog #: PS1S21610B
- Height: 85.14 in / 2163 mm
- Width: 23.87 in / 606 mm
- Depth: 39.3 in / 998 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x600x1100mm, Black, Steel
Catalog #: PS1S21611B
- Height: 85.14 in / 2163 mm
- Width: 23.87 in / 606 mm
- Depth: 43.22 in / 1098 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x600x1200mm, Black, Steel
Catalog #: PS1S21612B
- Height: 85.14 in / 2163 mm
- Width: 23.87 in / 606 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x600x900mm, Black, Steel
Catalog #: PS1S2169B
- Height: 85.14 in / 2163 mm
- Width: 23.87 in / 606 mm
- Depth: 35.36 in / 898 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2350x600x1200, Black, Steel
Catalog #: PS1S23612B
- Height: 91.06 in / 2313 mm
- Width: 23.86 in / 606 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, Window Door, 2150x600x1100, Black, Steel
Catalog #: PS1SW21611B
- Height: 85.14 in / 2163 mm
- Width: 23.87 in / 606 mm
- Depth: 43.22 in / 1098 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, Window Door, 2150x600x1200, Black, Steel
Catalog #: PS1SW21612B
- Height: 85.14 in / 2163 mm
- Width: 23.87 in / 606 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel