Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Number of Compartments
- Static Load
- Dynamic Load
- Dynamic Load
Filter applied: 1
SKUs | 808 results
Varistar CP Cabinet Frame, 24 U, 1200H, 600W, 600D
Catalog #: 20630-065
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 24 U
- Height: 1200 mm
- Width: 600 mm
- Depth: 600 mm
Varistar CP Cabinet Frame, 24 U, 1200H, 600W, 800D
Catalog #: 20630-066
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 24 U
- Height: 1200 mm
- Width: 600 mm
- Depth: 800 mm
Varistar CP Cabinet Frame, 24 U, 1200H, 600W, 900D
Catalog #: 20630-067
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 24 U
- Height: 1200 mm
- Width: 600 mm
- Depth: 900 mm
Varistar CP Cabinet Frame, 24 U, 1200H, 600W, 1000D
Catalog #: 20630-068
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 24 U
- Height: 1200 mm
- Width: 600 mm
- Depth: 1000 mm
Varistar CP Cabinet Frame, 24 U, 1200H, 800W, 600D
Catalog #: 20630-071
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 24 U
- Height: 1200 mm
- Width: 800 mm
- Depth: 600 mm
Varistar CP Cabinet Frame, 24 U, 1200H, 800W, 800D
Catalog #: 20630-072
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 24 U
- Height: 1200 mm
- Width: 800 mm
- Depth: 800 mm
Varistar CP Cabinet Frame, 24 U, 1200H, 800W, 900D
Catalog #: 20630-073
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 24 U
- Height: 1200 mm
- Width: 800 mm
- Depth: 900 mm
Varistar CP Cabinet Frame, 24 U, 1200H, 800W, 1000D
Catalog #: 20630-074
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 24 U
- Height: 1200 mm
- Width: 800 mm
- Depth: 1000 mm
Varistar CP Cabinet Frame, 29 U, 1400H, 600W, 600D
Catalog #: 20630-075
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 29 U
- Height: 1400 mm
- Width: 600 mm
- Depth: 600 mm
Varistar CP Cabinet Frame, 29 U, 1400H, 600W, 800D
Catalog #: 20630-076
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 29 U
- Height: 1400 mm
- Width: 600 mm
- Depth: 800 mm
Varistar CP Cabinet Frame, 29 U, 1400H, 600W, 900D
Catalog #: 20630-077
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 29 U
- Height: 1400 mm
- Width: 600 mm
- Depth: 900 mm
Varistar CP Cabinet Frame, 29 U, 1400H, 600W, 1000D
Catalog #: 20630-078
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Type: Standard
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 29 U
- Height: 1400 mm
- Width: 600 mm
- Depth: 1000 mm