Skip to main content

Please Select Your Country/Language Preferences

Server Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Quick Ship
  • Applications
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Finish
    • Height
        Apply
      • Height
          Apply
        • Material
        • Mounting
        • Package Quantity
        • Color
        • Color Code
        • EMC Shielding
        • Length
            Apply
          • Rack Width
          • Width
              Apply
            • Depth
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Rear Finish
                  • Static Load
                      Apply
                    • Protection Rating
                    • Treated Edges
                    • Complies With
                    Filter1

                    Filter applied: 1

                    SKUs | 429 results

                    base plinth stationary

                    Varistar CP Base/Plinth, Plain, RAL 7021, 200H, 800W

                    Catalog #: 24630-067

                    • Product Type: Cabinet/Rack Base
                    • Product Family: Varistar CP
                    • Type: Base Plinth
                    • Material: Steel
                      • Finish: Powder Coated
                      • Color: Black Grey
                      • Color Code: RAL 7021
                      • Height: 200 mm
                      • Width: 800 mm
                    ganging kit

                    Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 600W

                    Catalog #: 24630-068

                    • Product Type: Gasket Kit
                    • Type: Horizontal
                    • Works With: Cabinet
                    • Length: 600 mm
                      ganging kit

                      Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 800W

                      Catalog #: 24630-069

                      • Product Type: Gasket Kit
                      • Type: Horizontal
                      • Works With: Cabinet
                      • Length: 800 mm
                        ganging kit

                        Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 600W

                        Catalog #: 24630-071

                        • Product Type: Gasket Kit
                        • Type: Horizontal
                        • Works With: Cabinet
                        • Length: 600 mm
                          ganging kit

                          Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 800W

                          Catalog #: 24630-072

                          • Product Type: Gasket Kit
                          • Type: Horizontal
                          • Works With: Cabinet
                          • Length: 800 mm
                            24630-106.106.tif image

                            Varistar CP Door Switch Bracket

                            Catalog #: 24630-106

                            • Product Type: Bracket
                            • Product Family: Varistar CP
                            • Type: Door Switch Bracket
                              19 front panel

                              19" Front Panel, 1 U, 3 mm, Al, RAL7035

                              Catalog #: 30118-299

                              • Product Type: Front Panel
                              • Type: 19" Front Panel
                              • Mounting: Screw-on Front
                              • EMC Shielding: No
                                • Material: Aluminum
                                • Front Finish: Painted
                                • Rear Finish: Painted
                                • Rack Height: 1 U
                                • Height: 43.6 mm
                                • Rack Width: 95 HP
                                • Width: 483 mm
                              19 front panel

                              19" Front Panel, 2 U, 3 mm, Al, RAL7035

                              Catalog #: 30118-301

                              • Product Type: Front Panel
                              • Type: 19" Front Panel
                              • Mounting: Screw-on Front
                              • EMC Shielding: No
                                • Material: Aluminum
                                • Front Finish: Painted
                                • Rear Finish: Painted
                                • Rack Height: 2 U
                                • Height: 88.1 mm
                                • Rack Width: 95 HP
                                • Width: 483 mm
                              19 front panel

                              19" Front Panel, 3 U, 3 mm, Al, RAL7035

                              Catalog #: 30118-302

                              • Product Type: Front Panel
                              • Type: 19" Front Panel
                              • Mounting: Screw-on Front
                              • EMC Shielding: No
                                • Material: Aluminum
                                • Front Finish: Painted
                                • Rear Finish: Painted
                                • Rack Height: 3 U
                                • Height: 132.5 mm
                                • Rack Width: 95 HP
                                • Width: 483 mm
                              19 front panel

                              19" Front Panel, 4 U, 3 mm, Al, RAL7035

                              Catalog #: 30118-303

                              • Product Type: Front Panel
                              • Type: 19" Front Panel
                              • Mounting: Screw-on Front
                              • EMC Shielding: No
                                • Material: Aluminum
                                • Front Finish: Painted
                                • Rear Finish: Painted
                                • Rack Height: 4 U
                                • Height: 177 mm
                                • Rack Width: 95 HP
                                • Width: 483 mm
                              19 front panel

                              19" Front Panel, 5 U, 3 mm, Al, RAL7035

                              Catalog #: 30118-304

                              • Product Type: Front Panel
                              • Type: 19" Front Panel
                              • Mounting: Screw-on Front
                              • EMC Shielding: No
                                • Material: Aluminum
                                • Front Finish: Painted
                                • Rear Finish: Painted
                                • Rack Height: 5 U
                                • Height: 221.4 mm
                                • Rack Width: 95 HP
                                • Width: 483 mm
                              19 front panel

                              19" Front Panel, 6 U, 3 mm, Al, RAL7035

                              Catalog #: 30118-305

                              • Product Type: Front Panel
                              • Type: 19" Front Panel
                              • Mounting: Screw-on Front
                              • EMC Shielding: No
                                • Material: Aluminum
                                • Front Finish: Painted
                                • Rear Finish: Painted
                                • Rack Height: 6 U
                                • Height: 265.9 mm
                                • Rack Width: 95 HP
                                • Width: 483 mm