Cable Entry Gland Plate Connected Locking Inside, CCFLI
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Connected Locking Inside, CCFLI
Available as an option, CCFL locking frames help ensure grommets stay in place and cannot be removed or pushed out without using tools.
Industry Standards
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Finish: Black
- Pack quantity: 10
- Description: The locking frames are compatible with CCFO and CCFI cable entry systems. The locking elements help ensure grommets cannot be pushed out without using tools. To maintain UL-certification, CCFLO needs to be used together with CCFO.
- Temperature resistance: -40°C to +120°C
- Flammability: UL94 V-0
- Material: Polyamide 6.6
Specifications
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.