Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Quick Ship No (40) Yes (3) Height 2.5 in (1) 4 in (13) 6 in (14) 8 in (14) 12 in (1) View All View Less Apply Height 64 mm (1) 102 mm (13) 152 mm (14) 203 mm (14) 305 mm (1) View All View Less Apply Width 2.5 in (1) 4 in (13) 6 in (15) 8 in (14) View All View Less Apply Width 64 mm (1) 102 mm (13) 152 mm (15) 203 mm (14) View All View Less Apply Depth 12 in (3) 60 in (3) 120 in (3) View All View Less Apply Depth 305 mm (3) 1524 mm (3) 3048 mm (3) View All View Less Apply Protection Rating NEMA Type 1 (1) NEMA Type 3R (38) NEMA Type 12 (4) IP32 (9) IP54 (5) Filter1Filter applied: 1Category: Commercial Lay-in Painted Galvanized Hinged-cover Type 3R WirewayView All Filters (1) SubcategoriesStraight Section Lay-in Painted Galvanized Hinged-CoverDetailsU-Connector Lay-in Painted GalvanizedDetailsElbow 90-Degree Lay-in Painted GalvanizedDetailsClosure Plate Lay-in Painted GalvanizedDetailsPanel Adapter Lay-in Painted GalvanizedDetailsFlush Tee 90-Degree Lay-in Painted GalvanizedDetailsWall Hanger Lay-in Painted GalvanizedDetailsReducer Lay-in Painted GalvanizedDetailsElbow 30-Degree Sweep Lay-in Painted GalvanizedDetailsDrop and Bracket Hanger Lay-in Painted GalvanizedDetailsCross Fitting Lay-in Painted GalvanizedDetails
Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway Commercial Lay-in Painted Galvanized Hinged-cover Type 3R Wireway