Skip to main content

Please Select Your Country/Language Preferences

ElectricHeaters_Group_co_sq.png Hover to magnify image or click to enlarge

Electric Heaters, DAH

Protect mechanical, electrical and electronic equipment from low temperatures, condensation and corrosion with this thermostatically controlled, fan-driven heater that maintains a stable enclosure temperature. Fan draws cool air from the bottom of the enclosure and passes this air across the thermostat and heating element before being released into enclosure cavity. Heated air is discharged through the top of the heater unit.

Read more Read less

Industry Standards

UL 508A Component Recognized; File No. E61997

CE

Read more Read less Print This Page
Details

Features

Specifications

Material Aluminum
Finish Brushed
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.