High-Performance Pagoda Exhaust Vent Top with Cutout
Hover to magnify image or click to enlarge
High-Performance Pagoda Exhaust Vent Top with Cutout
The tops fit standard frames. Single-bay tops have a cutout that accepts one high-performance pagoda vent. Double-bay tops have one cutout that can be oriented for left-bay or right-bay pagoda ventilation. EMC tops are finished with paint over plated surfaces. Bolts are furnished to hold top in position.
Industry Standards
This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Top is gasketed and include ground studs.
- Lifting eyes can be used in place of bolts
Specifications
Thickness | 1.52 mm |
Thickness | 16 ga |
Color | Light Gray |
Color Code | RAL 7035 |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.