Ladder Rack Curved Sections (cULus Classified)
Hover to magnify image or click to enlarge
Ladder Rack Curved Sections (cULus Classified)
The Ladder Rack Curved Sections provide a vertical change in direction. They are made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) tubular steel with a painted or plated finish. Cross members are welded on the inside (inside bends) or outside (outside bends) of the section. They connect to straight section with butt-splice kits. They are also designed for category 5e, 6, 6A and fiber optic cable.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Ladder Rack Curved Sections provide a vertical change in direction
- They are made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) tubular steel with a painted or plated finish
- Cross members are welded on the inside (inside bends) or outside (outside bends) of the section
- They connect to straight section with butt-splice kits
- They are also designed for category 5e, 6, 6A and fiber optic cable
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.