Skip to main content

Please Select Your Country/Language Preferences

ACCP24 Product Photo Hover to magnify image or click to enlarge

Latch Kit for Type 4 and 12 Enclosure with Clamps

Latches fits Type 4 and 12 enclosures which have external screw clamps. Requires only a quarter-turn (90 degrees) to open or close. An internal O-ring and external gasket assure a water-tight and dust-tight seal. Installation requires a hole punched or drilled in the door for each latch. A square or triangular key is required for tamper-resistant latches.

Read more Read less Print This Page
Details

Features

Specifications

Finish Chrome Plated
Material Mild Steel
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.