Seismic 2-Post Open Frame Rack
Hover to magnify image or click to enlarge
Seismic 2-Post Open Frame Rack
Designed for applications affected by vibrations and seismic activity, Seismic 2-Post Open Frame Racks integrate cable management into a fully welded, heavy gauge steel frame. Used in communication data center and telecommunication room applications, racks can be ganged with standard 2- or 4-post racks to expand existing systems.
Industry Standards
UL 2416 Listed; File No. E230874,
2500 lb. (1134 kg) rated load
cUL Listed per CSA C22.2 No. 182.4; File No. E230874
NEBS -Telcordia GR-63-CORE Zone 4: Tested with 500 lb.
(226.8 kg) of equipment installed
EIA 310-D
OSHPD Pre-Approval OPM-0197-13
NEBS is a trademark of Telcordia
OPM-0197-13
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Nominal height is 7 feet (2.13 m) (45U)
- Fits 19-inch rack-mount equipment
- Side rails are tapped on both sides with 12-24 UNC threads for quick installation
- EIA Universal 5/8 - 5/8 - 1/2 inch vertical mounting-hole pattern matches industry standards and connects to most competitive racks
- Integral front waterfall top
- Pre-drilled holes on top to ease runway installation
- Top and bottom cable entry cutouts
- Ground provision with ground symbol
- Full complement of matching components for equipment and cable management
- Rack is fully welded for maximum rigidity
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.