Sequestr External Disconnect Type 12
Hover to magnify image or click to enlarge
Sequestr External Disconnect Type 12
Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA File No. 42186: Type 12
IEC 60529, IP55
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Interlocks with doors of main control cabinet when the disconnect switch is powered ON
- Maintains UL Type 12 rating
- Provision for pass-through power into the main cabinet - blank plate for customer modification
- Preferred disconnect cutout
- Quarter-turn screwdriver slot latch
- Hidden hinges
- Bonding provision on door
- Conductive back panel included
- Installation hardware and templates included
- Continuously welded and ground seams all around
- Hinged on right side
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.