Skip to main content

Please Select Your Country/Language Preferences

03 Product Photo Hover to magnify image or click to enlarge

Stainless Steel Hinged with Clamps EMC Type 4X

Ideal for indoor or outdoor EMC applications to contain larger controls in corrosive environments. Features a stainless steel, woven-mesh encased gasket to keep out contaminants and provide EMI/RFI shielding to internal components.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997

NEMA/EEMAC Type 3, 4, 4X, 12, 13

CSA File No. 42186: Type 4, 4X, 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.98 mm
Thickness 14 ga
Finish Brushed #4
Material Stainless Steel 304
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.