Skip to main content

Please Select Your Country/Language Preferences

F4418SCSS_ScrCvrTroughLeft, F4412SCSS, F4418SCSS, F4424SCSS, F6612SCSS, F6624SCSS, F6636SCSS, F6648SCSS, F8824SCSS, F8836SCSS, F8848SCSS, F121224SCSS, F121236SCSS, F121248SCSS, F121260SCSS, F121272SCSS, Hover to magnify image or click to enlarge

Stainless Steel Screw-Cover Wiring Trough Type 4X

Stainless Steel Screw-Cover Wiring Trough, Type 4X is used for protecting wire and cable distribution, junctions and terminations in outdoor or corrosive applications in which frequent access is not needed.

Read more Read less

Industry Standards

UL 870, 50E Listed; Type 12/3R/4/4X; File No. E27524; cUL Listed

per CSA C22.2 No. 26 and No. 94.2; Type 3R, 4, 4X, 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Finish No. 2B
Material Stainless Steel 304
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.