ELFB Taper Form Bolt, w/Nut, 0.13"–1.5" Form, 12 mm, #4, 10M
Hover to magnify image or click to enlarge
ELFB Taper Form Bolt, w/Nut, 0.13"–1.5" Form, 12 mm, #4, 10M
Catalog#: ELFB12X040
The ELFB taper bolt is used to firmly attach a nVent LENTON taper-threaded coupler onto formwork in precast and cast-in-place construction. This reusable form saving accessory allows forms to be pre-drilled with the correct spacing of the reinforcing steel, which speeds construction and allows the forms to be re-used on repetitive construction elements. This system can be used in conjunction with coupler boxes to eliminate the use of bend-out-boxes and also helps eliminate protruding dowel bars.
The screw-in bolt is designed to keep dirt, water and concrete slurry out of the coupler during the concrete pour. The bolt eliminates the need for form saving plates and simplifies the use of standard couplers in form saving applications.
Details
Application images
Resources
CAD
Features
- Multiple lengths available depending on form thickness
- Used in both form saving and coupler box applications
- Bar end protector included to protect the nVent LENTON taper thread
- Durable, re-usable and long lasting
- Saves time and money
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.