AMC-1A Mechanical Thermostat
Hover to magnify image or click to enlarge
AMC-1A Mechanical Thermostat
nVent RAYCHEM AMC-1A is an ambient-sensing mechanical thermostat designed to control heat tracing systems for freeze protection applications in non hazardous locations. Used to control a single heat tracing circuit or switch multiple circuits with a contactor, it has an adjustable set point.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to install and operate, single cable entry through 3/4"/19 mm NPT conduit hub
- Energy saving, ambient sensing control thermostat
- Adjustable set point: -15 °F to 140 °F/–9 °C to 60 °C
- Electrical rating and switch: 22 A at 125/250/480 VAC, SPDT switch
- Enclosure: NEMA 4X, polyurethane coated cast aluminum housing, stainless-steel hardware
- Reliable during long life, 2 year product warranty available, maintenance free
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.