FreezGard Self-Regulating Crankcase Heater
Hover to magnify image or click to enlarge
FreezGard Self-Regulating Crankcase Heater
nVent RAYCHEM FreezGard self-regulating crankcase heater provide reliable peak heating during critical cold periods and, unlike constant wattage heaters, reduce their heat output once the compressor starts up or the air temperature rises.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to design: available in 120 V and 208-277 V models
- Easy to install: flexible lock-strap and prestripped 28-inch cold leads
- Prolongs motor life
- Increases compressor efficiency
Specifications
Nominal Height | 0.245 in |
Nominal Width | 0.61 in |
Cold Lead Length | 0.71 m |
Length | 1.2 m |
Nominal Height | 6.2 mm |
Nominal Width | 15.6 mm |
Cold Lead Length | 28 ft |
Length | 48 ft |
Max Intermittent Exposure Temperature, Power On | 85 °C |
Max Intermittent Exposure Temperature, Power On | 185 °F |
Color | Black |
Ground Path Type | Braid |
Outer Jacket Material | Modified Polyolefin |
Heating Cable Technology | Self-Regulating |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.