In-Pipe Retro Heating Cable
Hover to magnify image or click to enlarge
In-Pipe Retro Heating Cable
nVent RAYCHEM In-Pipe Retro is a pipe freeze protection system that heats uninsulated pipes from the inside. Utilizing a heavy-duty heating cable, it provides energy efficient in-pipe heating for pipes between 40 ft and 250 ft (12.2 m and 76.2 m) in length. Includes a ground-fault protected electronic controller. Designed for uninsulated 1" and 1-1/4" polyethylene pipes. Available in 120 V and 240 V options, with ground-fault protected electronic controller included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to design
- Easy to install
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Color | Black |
Sheath Material | Copper |
Outer Jacket Material | Polyethylene |
Ground Path Type | Sheath |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.