Busbar With FASTON Connections
Busbar With FASTON Connections
Catalog#: 69001-073
Busbar with FASTON Connections, with 24 contacts. This is designed for mains voltage supply to the 19".
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- 24 contacts
- For mains voltage supply to 19-inch subrack
- Fixing in HP grid increments (spacing 15 HP), external dimension < 17 HP
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Busbar, 4‐pole (for 6 Faston connectors 6.3 x 0.8 mm | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.